COMPANY HEADER
Print Back
KQ2C07-00A Fitting, Tube Cap
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2C07-00A

Body Material

N/A Standard Tubing, No Options

Compatible Tube Outer Diameter

N/A 1/4 in

Operating Temperature [Max]

N/A 60 ºC

Operating Temperature [Min]

N/A -5 ºC

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range

N/A -5 to 60 ºC

Overall Diameter

N/A 13.2 mm

Overall Length

N/A 18 mm

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 0.03 lb