Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KV2E11-36 |
Angle of Rotation |
N/A 0 º |
Body Material |
N/A Brass Polybutylene Terephthalate (PBT) |
Burst Pressure at 75 Degree Temperature |
N/A 1400 psi |
Burst Pressure at 200 Degree Temperature |
N/A 450 psi |
Compatible Tube Outer Diameter |
N/A 3/8 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A National Pipe Thread (NPT) |
Fitting Connection Type 1 |
N/A Female Push-In |
Fitting Connection Type 2 |
N/A Female National Pipe Thread (NPT) Threaded |
Fitting Connection Size 1 |
N/A 3/8 in |
Fitting Connection Size 2 |
N/A 3/8-18 |
Fitting Shape |
N/A Straight Bulkhead |
Flow Control Type |
N/A None |
Hex Size (H1) |
N/A 25.4 mm |
Hex Size (H2) |
N/A 25.4 mm |
Maximum Swivel Torque |
N/A Fixed Fitting |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A Maximum of 145 psi |
Operating Temperature Range |
N/A -40 to 140 ºF |
Overall Length |
N/A 36.9 mm |
Panel Fitting Size |
N/A 7/8-14 |
Panel Fitting Type |
N/A Unified Fine (UNF) Threaded |
Port/Tube Outside Diameter 1 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 1 |
N/A 3/8 in |
Port/Tube Outside Diameter 2 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 2 |
N/A 3/8 in |
Port Gender |
N/A Female (Port 1) Female (Port 2) |
Seal Material |
N/A Nitrile |
Standards Met |
N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) D.O.T. FMVSS |
Weight |
N/A 0.220 lb |