COMPANY HEADER
Print Back
KV2L11-34S 1/8" NPT x 3/8" Tube Elbow
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KV2L11-34S

Compatible Tube Outer Diameter

N/A 3/8 in

Port Size

N/A 1/8 in

Weight

N/A 0.06 lb