Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2T03-32N |
Angle of Rotation |
N/A 0 º |
Body Material |
N/A C3604 Brass Polybutylene Terephthalate (PBT) Polypropylene |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter (Port 1) |
N/A 5/32 in |
Compatible Tube Outer Diameter (Port 2) |
N/A 5/32 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A Unified Fine (UNF) |
Fitting Connection Type 1 |
N/A Female Push-In |
Fitting Connection Type 2 |
N/A Female Push-In |
Fitting Connection Type 3 |
N/A Male Unified Fine (UNF) Threaded |
Fitting Connection Size 1 |
N/A 5/32 in |
Fitting Connection Size 2 |
N/A 5/32 in |
Fitting Connection Size 3 |
N/A #10-32 |
Fitting Shape |
N/A Tee |
Flow Control Type |
N/A None |
Hex Size |
N/A 7 mm |
Maximum Swivel Torque |
N/A Fixed Fitting |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Maximum Operating Temperature (No Freezing) |
N/A +60 ºC |
Minimum Operating Temperature (No Freezing) |
N/A -5 ºC |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Number of Ports |
N/A 3 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºC |
Overall Diameter |
N/A 9.3 mm |
Overall Length |
N/A 31.2 mm |
Port/Tube Outside Diameter 1 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 1 |
N/A 5/32 in |
Port/Tube Outside Diameter 2 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 2 |
N/A 5/32 in |
Port/Tube Outside Diameter 3 |
N/A #10-32 |
Port Gender |
N/A Female (Port 1) Female (Port 2) |
Standards Met |
N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) |
Seal Material |
N/A Nitrile |
Weight |
N/A 0.01 lb |