COMPANY HEADER
Print Back
KQ2T03-33AS Fitting, Branch Tee
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2T03-33AS

Body Material

N/A Standard Tubing, with Thread Sealant

Compatible Tube Outer Diameter

N/A 3/16 in

Fitting Shape

N/A Male Branch Tee

Weight

N/A 0.02 lb

Features & Benefits

Features & Benefits

N/A Use to branch line from female thread in both 90º directions