COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-to-Connect Pneumatic Tube Tees
> Item # 04896641
Item # 04896641, SMC® 0.08 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
KQB2T04-M5 Metal 4 mm x M5 Run Tee
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQB2T04-M5
Compatible Tube Outer Diameter
N/A
4 mm
Port Size
N/A
M5
Weight
N/A
0.08 lb