COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-In to Push-In Pneumatic Tubing Fittings
> Item # 01995922
Item # 01995922, SMC® 0.01 Pound (lb) Weight Push-In to Push-In Pneumatic Tubing Fitting
KQ2Y05-34AS Fitting, MALE RUN TEE
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQ2Y05-34AS
Body Material
N/A
Standard Tubing, with Thread Sealant
Compatible Tube Outer Diameter
N/A
3/16 in
Fitting Shape
N/A
Male Run Tee
Weight
N/A
0.01 lb
Features & Benefits
Features & Benefits
N/A
Use to branch line in the same direction from female thread and in 90º direction