COMPANY HEADER
Print Back
QDBE-1.2500-SS Quick-Detach Bushing -(E) Style 1.2500" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBE-1.2500-SS

Bolt Circle Diameter

N/A 5.0000 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A E

Flange Outside Diameter

N/A 6.0000 in

Flange Thickness

N/A 0.8750 in

Length Through Bore

N/A 2.7500 in

UPC Code

N/A 841946114808

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 3.5000 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 1/2 in

Screw Torque

N/A 42.5 ft·lb

Weight

N/A 13.011 lb