COMPANY HEADER
Print Back
KK3P-04H 4 mm Plug
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK3P-04H

Body Size

N/A 1/8 in

Fitting Type

N/A One-Touch Tube - Straight

Tube Fitting Size

N/A 4 mm

Hose Connection Type

N/A One-Touch Tube - Straight

Safety Options

N/A Sleeve lock

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 4 mm

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Weight

N/A 0.03 lb

Applications

Applications

N/A Pneumatic Water