Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KK4P-10E |
Body Size |
N/A 1/4 in |
Fitting Type |
N/A One-Touch Tube - Bulkhead |
Tube Fitting Size |
N/A 10 mm |
Hose Connection Type |
N/A One-Touch Tube - Bulkhead |
Safety Options |
N/A Sleeve lock |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 10 mm |
Working Pressure |
N/A 145 psi |
Working Pressure Range |
N/A 100 to 250 psi |
Weight |
N/A 0.14 lb |