COMPANY HEADER
Print Back
KKA3P-02F
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KKA3P-02F

Body Material

N/A Stainless Steel

Body Size

N/A 1/8 in

Fitting Type

N/A British Standard Pipe Taper (BSPT) Female Thread

British Standard Pipe Taper (BSPT) Thread Size

N/A 1/4 in

Female Thread Size

N/A 1/4-19

Hose Connection Type

N/A Female British Standard Pipe Taper (BSPT)

Safety Options

N/A Sleeve lock

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 1/4 in

Valve Type

N/A Check Valve

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic Water