COMPANY HEADER
Print Back
KK130S-N02F
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130S-N02F

Actual Thread Size

N/A 1/4-18

Coupling Component

N/A Socket

Female Thread Size

N/A 1/4-18

National Pipe Thread (NPT) Size

N/A 1/4 in

Hose Connection Type

N/A Female National Pipe Thread (NPT)

Thread Type

N/A National Pipe Thread (NPT)

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 1/4 in

Weight

N/A 0.210 lb

Working Pressure

N/A 217 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic