COMPANY HEADER
Print Back
KK130S-11B
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130S-11B

Coupling Component

N/A Socket

Hose Barb Fitting Size

N/A 3/8 in

Hose Connection Type

N/A Hose Barb

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 3/8 in

Weight

N/A 0.17 lb

Working Pressure

N/A 217 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic