COMPANY HEADER
Print Back
KK130S-10H
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130S-10H

Coupling Component

N/A Socket

Tube Fitting Size

N/A 10 mm

Hose Connection Type

N/A One-Touch Tube - Straight

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 10 mm

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic