Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A FL698ZZ |
Series |
N/A FL |
Bearing Material |
N/A Stainless Steel |
Bore Diameter |
N/A 8 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Shielded |
Fillet Radius |
N/A 0.3 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 39000 rpm |
Outside Ring Width |
N/A 6 mm |
Outside Diameter |
N/A 19 mm |
Overall Width |
N/A 6 mm |
Precision Rating |
N/A Not Rated |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 1.5 kN |
Weight |
N/A 0.02 lb |