COMPANY HEADER
Print Back
2TS3-6007LLUA1N#01 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 2TS3-6007LLUA1N#01

Series

N/A 2TS3

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 16000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 14 mm

Internal Clearance

N/A C5

Maximum Speed (Grease)

N/A 6800 rpm

Operating Temperature Range

N/A -40 to 200 ÂșC

Outside Ring Width

N/A 14 mm

Outside Diameter

N/A 62 mm

Overall Width

N/A 14 mm

Precision Rating

N/A Class 0

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 10300 N

Weight

N/A 0.33 lb