Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 6204C3P6 |
Series |
N/A 62 |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 2890 lb |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C3 |
Maximum Speed |
N/A 18000 rpm |
Outside Ring Width |
N/A 14 mm |
Outside Diameter |
N/A 47 mm |
Overall Width |
N/A 14 mm |
Precision Rating |
N/A ABEC 3 (International Organization for Standardization (ISO) Class 6) |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 1500 lb |
Weight |
N/A 0.230 lb |