Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 607 |
Bore Diameter |
N/A 7 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 2600 N |
Fillet Radius |
N/A 0.3 mm |
UPC Code |
N/A 4012801202091 |
Maximum Speed |
N/A 53000 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 19 mm |
Overall Width |
N/A 6 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 1050 N |