Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 53207 |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 35500 N |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 6000 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 62 mm |
Outside Diameter Design |
N/A Sphered |
Overall Width |
N/A 19.9 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) |
Separable or Banded |
N/A Separable |
Series |
N/A 532 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 67000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.48 lb |