COMPANY HEADER
Print Back
6218
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6218

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 102000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 5700 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A +120 ÂșC

Outer Ring Width

N/A 30 mm

Outside Diameter

N/A 160 mm

Overall Width

N/A 30 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 62

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 74000 N

Weight

N/A 4.7300 lb