Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 53208 |
Bore Diameter |
N/A 40 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 46500 N |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 5500 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 68 mm |
Outside Diameter Design |
N/A Sphered |
Overall Width |
N/A 20.3 mm |
Precision Rating |
N/A Not Rated |
Separable or Banded |
N/A Separable |
Series |
N/A 532 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 98000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.59 lb |