Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 61880-M |
Bore Diameter |
N/A 400 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 235000 N |
Fillet Radius |
N/A 2.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2150 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A +200 ÂșC |
Outer Ring Width |
N/A 46 mm |
Outside Diameter |
N/A 500 mm |
Overall Width |
N/A 46 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 618 |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 335000 N |
Weight |
N/A 47.74 lb |