Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A S6004-2RSR |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 8000 N |
Fillet Radius |
N/A 0.6 mm |
UPC Code |
N/A 4012802228342 |
Maximum Speed |
N/A 9700 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 42 mm |
Overall Width |
N/A 12 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 4050 N |