Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 62309-2RSR |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 56000 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4500 rpm |
Operating Temperature Range |
N/A -30 to 110 ÂșC |
Outer Ring Width |
N/A 36 mm |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 36 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 623 |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 31500 N |