Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6017-2RSR |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 53000 N |
Fillet Radius |
N/A 1.1 mm |
UPC Code |
N/A 4012801201575 |
Maximum Speed |
N/A 2700 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 22 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 43000 N |