Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6026-2RSR |
Bore Diameter |
N/A 130 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 113000 N |
Fillet Radius |
N/A 2 mm |
UPC Code |
N/A 4026677107817 |
Maximum Speed |
N/A 1750 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 200 mm |
Overall Width |
N/A 33 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 101000 N |