Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6219-2RSR |
Bore Diameter |
N/A 95 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 116000 N |
Fillet Radius |
N/A 2.1 mm |
UPC Code |
N/A 4012801278126 |
Maximum Speed |
N/A 2260 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 170 mm |
Overall Width |
N/A 32 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 82000 N |