Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A B20 |
Bore Diameter |
N/A 1.6875 in |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2600 rpm |
Outer Ring Width |
N/A 22.22 mm |
Outside Diameter |
N/A 2.9688 in |
Overall Width |
N/A 0.8750 in |
Precision Rating |
N/A Not Rated |
Series |
N/A B |