COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 3035FDCTNTG18

UPC Code

N/A 637401469176

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 1025 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 0.75 in

Bore Type

N/A Round

Cage Material

N/A Nylon

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 1300 lbf

Fillet Radius

N/A 0.025 in

Finish/Coating

N/A Chrome Steel

Inner Ring Width

N/A 0.5000 in

Internal Clearance

N/A C0

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 2500 rpm

Outer Ring Width

N/A 0.5 in

Outside Diameter

N/A 1.75 in

Outside Diameter Design

N/A Flanged

Overall Width

N/A 0.5000 in

Radial Dynamic Load Capacity

N/A 1300 lbf

Radial Static Load Capacity

N/A 1025 lbf

Number of Rows

N/A 1

Fill Slot

N/A Filling Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 1025 lbf

Weight

N/A 0.2 lb

Features & Benefits

Features & Benefits

N/A
  • Precision ground on all contact surfaces except bore
  • Easy to use inch dimensions
  • Economical bearing for lighter loads than the 1600 series™
  • Max speed range - 2500 - 3000 rpm
  • Hardened bearing steel
  • Nylon retainer standard
  • Greased, double sealed or double shielded standard
  • Available single sealed or single shielded, open, and with or without grease