Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 5891VMF53 |
UPC Code |
N/A 637400410070 |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Flanged Single Row Unground |
Bore Diameter |
N/A 0.75 in |
Bore Type |
N/A Round |
Cage Material |
N/A No Cage |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 625 lbf |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.687 in |
Internal Clearance |
N/A C0 |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 1200 rpm |
Outer Ring Width |
N/A 0.595 in |
Outside Diameter |
N/A 1.75 in |
Outside Diameter Design |
N/A Flanged |
Overall Width |
N/A 0.6875 in |
Radial Dynamic Load Capacity |
N/A 625 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 2.83 lb |
Applications |
N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery |
Flange Diameter |
N/A 1.875 in |