Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 4004VBF53 |
UPC Code |
N/A 637400409647 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 0.25 in |
Bore Type |
N/A Round |
Cage Material |
N/A No Cage |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 156 lbf |
Finish/Coating |
N/A Steel |
Inner Ring Width |
N/A 0.8750 in |
Internal Clearance |
N/A C0 |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 1200 rpm |
Outer Ring Width |
N/A 0.25 in |
Outside Diameter |
N/A 0.8750 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.2500 in |
Precision Rating |
N/A Not Rated/Unground |
Radial Dynamic Load Capacity |
N/A 156 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.347 lb |