UPC Code |
N/A 637400732745 |
Manufacturer Part Number |
N/A 1633NSTNBF18 |
Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 0.6250 in |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 2593 lbf |
Fillet Radius |
N/A 0.025 in |
Finish/Coating |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.5000 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 5000 rpm |
Outer Ring Width |
N/A 0.5 in |
Outside Diameter |
N/A 1.75 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.5000 in |
Row Type and Fill Slot |
N/A Single Row Non-Fill Slot |
Series |
N/A 1600 |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 1025 lbf |
Weight |
N/A 0.220 lb |