Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 1620DCTNTG18 |
UPC Code |
N/A 637400291525 |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 0.4375 in |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Cage Material |
N/A Nylon |
Dynamic Load Capacity |
N/A 1878 lbf |
Fillet Radius |
N/A 0.025 in |
Finish/Coating |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.4375 in |
Internal Clearance |
N/A C0 |
Operating Temperature Range |
N/A -40 to 284 ºF |
Outer Ring Width |
N/A 0.4375 in |
Outside Diameter |
N/A 1.3750 in |
Overall Width |
N/A 0.4375 in |
Outside Diameter Design |
N/A Straight |
Precision Rating |
N/A Not Rated |
Row Type and Fill Slot |
N/A Single Row Non-Fill Slot |
Series |
N/A 1600 |
Static Load Capacity |
N/A 850 lbf |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.12 lb |