COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Radial and Deep Groove Ball Bearings
>
NTN Radial and Deep Groove Ball Bearings
> Item # 02362728
Item # 02362728, NTN 89 Series Radial and Deep Groove Ball Bearing
8984YY Ball Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
8984YY
Series
N/A
89
Bore Type
N/A
Round
Closure Type
N/A
Open
Finish/Coating
N/A
Uncoated
Internal Clearance
N/A
C0
Precision Rating
N/A
Not Rated