Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A CS205-100D1V14 |
Series |
N/A CS2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 3150 lbf |
Fillet Radius |
N/A 0.0394 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 0.5906 in |
Internal Clearance |
N/A CN |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.5906 in |
Outside Diameter |
N/A 2.0472 in |
Overall Width |
N/A 0.5906 in |
Precision Rating |
N/A Standard |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Rating |
N/A 1770 lbf |
Weight |
N/A 0.29 lb |