Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A XLS5-1/2 |
Series |
N/A XLS |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 5.5000 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 11600 lbf |
Fillet Radius |
N/A 0.094 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 1.0000 in |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 2300 rpm |
Maximum Speed (Grease) |
N/A 1900 rpm |
Maximum Speed (Oil) |
N/A 2300 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.0000 in |
Outside Diameter |
N/A 7.50 in |
Overall Width |
N/A 1 in |
Precision Rating |
N/A Class 0 |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Rating |
N/A 13000 lbf |
Weight |
N/A 3.79 lb |