COMPANY HEADER
Print Back
6844C3
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6844C3

Series

N/A 68

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 220 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 74000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 24 mm

Internal Clearance

N/A C3

Maximum Speed

N/A 2400 rpm

Maximum Speed (Grease)

N/A 2100 rpm

Maximum Speed (Oil)

N/A 2400 rpm

Operating Temperature Range

N/A -40 to 120 ÂșC

Outside Ring Width

N/A 24 mm

Outside Diameter

N/A 270 mm

Overall Width

N/A 24 mm

Precision Rating

N/A Class 0

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 98000 N