Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A TMB208NRC3 |
Series |
N/A TMB2 |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 6550 lb |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C3 |
Maximum Speed |
N/A 10000 rpm |
Outside Ring Width |
N/A 18 mm |
Outside Diameter |
N/A 80 mm |
Overall Width |
N/A 18 mm |
Precision Rating |
N/A Not Rated |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A With Snap Ring |
Static Load Rating |
N/A 4000 lb |
Weight |
N/A 0.82 lb |