Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A R12LLB |
Series |
N/A R |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 1370 lbf |
Fillet Radius |
N/A 0.0310 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 0.4375 in |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 21000 rpm |
Maximum Speed (Grease) |
N/A 18000 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.4375 in |
Outside Diameter |
N/A 1.6250 in |
Overall Width |
N/A 0.4375 in |
Precision Rating |
N/A Class 0 |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Rating |
N/A 890 lbf |
Weight |
N/A 0.14 lb |