Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 7508DLGTNTG18 |
UPC Code |
N/A 637400292645 |
Axial Static Load Capacity |
N/A 2595 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Heavy-Duty Precision Ground Snap Ring |
Bore Type |
N/A Round |
Bore Diameter |
N/A 0.50 in |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 1025 lbf |
Fillet Radius |
N/A 0.035 in |
Finish/Coating |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.7500 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 5000 rpm |
Operating Temperature [Max] |
N/A 300 ºF |
Outer Ring Width |
N/A 0.625 in |
Outside Diameter |
N/A 1.75 in |
Overall Width |
N/A 0.7500 in |
Outside Diameter Design |
N/A Straight with Snap Ring Groove |
Precision Rating |
N/A Not Rated |
Prop 65 |
N/A Yes |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Radial Dynamic Load Capacity |
N/A 1025 lbf |
Radial Static Load Capacity |
N/A 2595 lbf |
Static Load Capacity |
N/A 2595 lbf |
Snap Ring Included |
N/A With Snap Ring |
Duty Type |
N/A Heavy-Duty |
Weight |
N/A 0.33 lb |