Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 9302K |
UPC Code |
N/A 637400594664 |
Series |
N/A 9300 |
Axial Static Load Capacity |
N/A 510 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Metric Ball Bearing |
Bore Diameter |
N/A 15 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Carbon Steel |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 1080 lbf |
ECCN |
N/A 2A001 |
Fillet Radius |
N/A 0.012 in |
Finish/Coating |
N/A Steel |
Internal Clearance |
N/A C0 |
Inner Ring Width |
N/A 0.2756 in |
Operating Temperature [Max] |
N/A 250 ºF |
Operating Temperature Range |
N/A -65 to 250 ºF |
Outside Diameter |
N/A 28 mm |
Outer Ring Width |
N/A 0.2756 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 8 mm |
Precision Rating |
N/A ABEC 1 |
Prop 65 |
N/A Yes |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Radial Dynamic Load Capacity |
N/A 1080 lbf |
Radial Static Load Capacity |
N/A 510 lbf |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 510 lbf |
Weight |
N/A 0.04 lb |