COMPANY HEADER
Print Back
Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/4 in Tube
Unit of Measure

Specifications

Manufacturer Part Number

N/A 5125-PP-COP-STW-HEX

Supplier Name

N/A Behringer Corporation

Prop 65

N/A Yes

Clamp Assembly Contents

N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts

Clamp Hardware Material

N/A Zinc Plated Steel

Clamp Material

N/A Polypropylene

Clamp Style

N/A Standard Duty Tube Clamp

Clamp Type

N/A Tube Clamp - Standard

Mounting Type

N/A Weld Plate Mounted

Tube Size

N/A 1-1/4 in