COMPANY HEADER
Print Back
Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1 in Tube
Unit of Measure

Specifications

Manufacturer Part Number

N/A T3100-PP-TCP-TWP

Supplier Name

N/A Behringer Corporation

Prop 65

N/A Yes

Bore Internal Surface

N/A Ribbed Bore

Clamp Assembly Contents

N/A 2 Clamp Halves, Cover Plate, Weld Plate and Hex Bolt

Clamp Hardware Material

N/A Zinc Plated Steel

Clamp Material

N/A Polypropylene

Clamp Style

N/A Twin Tube Clamp

Clamp Type

N/A Tube Clamp - Twin Style

Mounting Type

N/A Weld Plate Mounted

Tube Size

N/A 1 in