COMPANY HEADER
Print Back
AL544 Clevis Link
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A AL544

Accessory Type

N/A Chain Link

Chain Number

N/A AL544

Chain Pitch Size

N/A 5/8 in

Weight

N/A 0.04 lb