COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Roller Thrust Bearing Washers
> Item # 07452050
Item # 07452050, FAG (Schaeffler) Thrust Washers
AS 3047 Thrust Washer
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
FAG (Schaeffler)
Manufacturer Part Number
N/A
AS 3047
Compatible Bearing Part Number
N/A
AXK
K811
Compatible Bearing Type
N/A
Needle Roller Thrust
Inside Diameter
N/A
30 mm
Outside Diameter
N/A
47 mm
Washer Type
N/A
Thrust Washer
Width
N/A
1 mm