COMPANY HEADER
Print Back
AS1730 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AS1730

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 17 mm

Outside Diameter

N/A 30 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.02 lb

Width

N/A 1 mm