COMPANY HEADER
Print Back
TWD2840 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWD2840

Compatible Bearing Part Number

N/A NTA-2840

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 1-3/4 in

Outside Diameter

N/A 2.50 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.11 lb

Width

N/A 0.126 in