COMPANY HEADER
Print Back
TWA3648 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWA3648

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 2-1/4 in

Outside Diameter

N/A 3.00 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.04 lb

Width

N/A 1/32 in