COMPANY HEADER
Print Back
TWD4860 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWD4860

Compatible Bearing Part Number

N/A NTA-4860

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 3.0000 in

Outside Diameter

N/A 3.75 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.16 lb

Width

N/A 0.126 in