COMPANY HEADER
Print Back
LS100135 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LS100135

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Cylindrical Roller Thrust Needle Roller Thrust

Inside Diameter

N/A 100 mm

Outside Diameter

N/A 135 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.92 lb

Width

N/A 7 mm